??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.1044 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EN 22120. - Index Plungers with hexagon collar, stainless steel A4 / with knob of thermoplastic
Bill of material
22120.1044 Index Plunger
BESTNR
Ref. No.
22120.1044
POS
Position
D1
-0,02/-0,05
4 mm
D2
M8x1
L2
min.
4 mm
D3
16 mm
L1
35.0 mm
L3
16 mm
L4
5 mm
FEDERDRUCK
Spring load ≈ Initial
3.5
FEDERDRUCK2
Spring load ≈ End
11 N
TEMPMIN
Tempertaute min
-30 °C
TEMPMAX
Temperature max
80 °C
G
Weight
10.2 g
Embedded user actions